Pushbutton, flush, without button plate, momentary

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-D-X-GVP

Part Number
M22-D-X-GVP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.95 €

50 19 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Colour button White Suitable for illumination false
Number of command positions 1 Spring-return true Labelled false
Type of button Flat Colour front ring Chrome Degree of protection (IP), front side IP67/IP69K
Width opening(mm) 0 Height opening(mm) 0 With protective cover false
Material front ring Plastic With front ring true Construction type lens Round
Switching function latching false Degree of protection (NEMA), front side 4X

This page is Pushbutton, flush, without button plate, momentary, part number M22-D-X-GVP.
You can find the detail information about specifications and dimensions on part number M22-D-X-GVP.

Tech Support