Manufacturer part number: M22-DRP-G-X
Brand: EATON
Price: 17.12 €
Delivery time: 28 Days
Colour button: Green
Colour front ring: Chrome
Switching function latching: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-DRP-G-X
Hole diameter(mm) | 22 | Suitable for illumination | false | Number of command positions | 1 |
---|---|---|---|---|---|
Spring-return | true | Labelled | false | Type of button | Flat |
Degree of protection (IP), front side | IP67/IP69K | Width opening(mm) | 0 | Height opening(mm) | 0 |
With protective cover | false | Material front ring | Plastic | With front ring | true |
Construction type lens | Round | Degree of protection (NEMA), front side | 4X |
This page is Mushroom actuator, part number M22-DRP-G-X.
You can find the detail information about specifications and dimensions on part number M22-DRP-G-X.
Part Number |
---|
M22-DP-R-X-GVP |
M22-DP-S-X-GVP |
M22-DRP-G-X-GVP |
M22-DRP-R-X-GVP |
M22S-DP-R-X |
M22S-DRP-G-X |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour button | Colour front ring | Switching function latching |
---|---|---|---|---|---|---|---|
11.64 € | 25 | 28 Days | Red | Chrome | false | ||
11.64 € | 25 | 28 Days | Black | Chrome | false | ||
17.12 € | 25 | 28 Days | Green | Chrome | true | ||
17.12 € | 25 | 28 Days | Red | Chrome | true | ||
11.64 € | 5 | 26 Days | Red | Black | false | ||
17.12 € | 5 | 28 Days | Green | Black | true |