Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Hole diameter(mm) | 16 | Colour button | Blue | Suitable for illumination | false |
---|---|---|---|---|---|
Number of command positions | 1 | Spring-return | false | Labelled | false |
Type of button | Flat | Colour front ring | Black | Degree of protection (IP), front side | IP65 |
Width opening(mm) | 0 | Height opening(mm) | 0 | With protective cover | false |
Material front ring | Plastic | With front ring | true | Construction type lens | Square |
Switching function latching | true | Degree of protection (NEMA), front side | 1 |
Configure
Basic Attributes
Optional Attributes