Release pushbutton

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-DZ-B
M22-DZ-B-GB14
M22-DZ-X
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour button Labelled

11.92 €

10 3 Days Bluefalse

13.25 €

10 3 Days Bluetrue

9.95 €

10 3 Days Without button platefalse

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Suitable for illumination false Number of command positions 1
Spring-return true Type of button Flat Colour front ring Chrome
Degree of protection (IP), front side IP67 Width opening(mm) 0 Height opening(mm) 0
With protective cover false Material front ring Plastic With front ring true
Construction type lens Round Switching function latching false Degree of protection (NEMA), front side 4X

Tech Support