4-way pushbutton, momentary, facility for inscription, interlocked

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22S-DI4-*-

Part Number
M22S-DI4-*-
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.60 €

5 28 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Colour button Other Suitable for illumination false
Number of command positions 4 Spring-return true Labelled true
Type of button Flat Colour front ring Black Degree of protection (IP), front side IP66
Width opening(mm) 0 Height opening(mm) 0 With protective cover false
Material front ring Plastic With front ring true Construction type lens Round
Switching function latching false Degree of protection (NEMA), front side 4X

Tech Support