4-way pushbutton, black arrows, interlocked (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22S-DI4-S-X7

Part Number
M22S-DI4-S-X7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.44 €

5 23 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Colour button Black Suitable for illumination false
Number of command positions 4 Spring-return true Labelled true
Type of button Flat Colour front ring Black Degree of protection (IP), front side IP66
Width opening(mm) 0 Height opening(mm) 0 With protective cover false
Material front ring Plastic With front ring true Construction type lens Round
Switching function latching false Degree of protection (NEMA), front side 4X

This page is 4-way pushbutton, black arrows, interlocked, part number M22S-DI4-S-X7.
You can find the detail information about specifications and dimensions on part number M22S-DI4-S-X7.

Tech Support