Manufacturer part number: M22-DDL-GR
Brand: EATON
Price: 19.15 €
Delivery time: 3 Days
Colour button: Other
Labelled: false
Colour front ring: Chrome
Degree of protection (IP), front side: IP66
Type of electric connection: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22-DDL-GR
Part Number
|
---|
M22-DDL-GR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour button | Labelled | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Degree of protection (IP) | With protective cover | Supply voltage lamp (V) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.15 € | 5 | 3 Days | Other | false | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X |
Loading...
Hole diameter(mm) | 22 | Suitable for illumination | true | Number of command positions | 2 |
---|---|---|---|---|---|
Spring-return | true | Type of button | Flat | Width opening(mm) | 0 |
Height opening(mm) | 0 | Material front ring | Plastic | With front ring | true |
Construction type lens | Round | Switching function latching | false |
This page is Double actuator pushbutton, part number M22-DDL-GR.
You can find the detail information about specifications and dimensions on part number M22-DDL-GR.
Configure
Basic Attributes
Type of electric connection
Degree of protection (IP)
Supply voltage lamp(V)
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Degree of protection (NEMA)
Colour button
Labelled
Colour front ring
Degree of protection (IP), front side
With protective cover
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
M22-DDL-*-*- |
M22-DDL-GR-GB1/GB0 |
M22-DDL-GR-X1/X0 |
M22-DDL-GR-X1/X0/K11/230-W |
M22-DDL-S-X226/X26 |
M22-DDL-S-X4/X5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour button | Labelled | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Degree of protection (IP) | With protective cover | Supply voltage lamp (V) | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Degree of protection (NEMA) | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.46 € | 5 | 22 Days | Other | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 5 | 3 Days | Other | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 1 |
3 Days
Stock | Other | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
53.80 € | 5 | 3 Days | Red/green | - | Chrome | - | Screw connection | IP66 | - | 230 | 1 | 1 | 0 | 4X | - | ||
20.77 € | 5 | 3 Days | Black | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X | ||
20.77 € | 5 | 3 Days | Black | true | Chrome | IP66 | - | - | false | - | - | - | - | - | 4X |