Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M30I-FDRL-R
Hole diameter(mm) | 30 | Colour button | Red | Suitable for illumination | true |
---|---|---|---|---|---|
Number of command positions | 1 | Spring-return | false | Labelled | false |
Type of button | Flat | Colour front ring | Other | Degree of protection (IP), front side | IP67 |
Width opening(mm) | 0 | Height opening(mm) | 0 | With protective cover | false |
Material front ring | Metal | With front ring | true | Construction type lens | Round |
Switching function latching | true | Degree of protection (NEMA), front side | Other |
This page is Illuminated push-buttons, flat front, flush, maintained, red, blank, part number M30I-FDRL-R.
You can find the detail information about specifications and dimensions on part number M30I-FDRL-R.