Pushbutton, flush, white I, maintained

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22S-DR-W-X1

Part Number
M22S-DR-W-X1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.43 €

5 28 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 22 Colour button White Suitable for illumination false
Number of command positions 1 Spring-return true Labelled true
Type of button Flat Colour front ring Black Degree of protection (IP), front side IP67/IP69K
Width opening(mm) 0 Height opening(mm) 0 With protective cover false
Material front ring Plastic With front ring true Construction type lens Round
Switching function latching true Degree of protection (NEMA), front side 4X

This page is Pushbutton, flush, white I, maintained, part number M22S-DR-W-X1.
You can find the detail information about specifications and dimensions on part number M22S-DR-W-X1.

Tech Support