Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CTAA-04/04 |
CTAA-04/04-LED |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Model | Hole diameter (mm) | Surface protection | Colour button | Number of channels | Suitable for illumination | Material quality | Number of command positions | Spring-return | Bus system KNX | Bus system radio frequent | Bus connection included | Labelled | Type of button | Material | Colour front ring | Degree of protection (IP), front side | Other bus systems | Bus system LON | RAL-number (akin) | Width opening (mm) | Height opening (mm) | With protective cover | Material front ring | With front ring | Transparent | Construction type lens | Surface finishing | Switching function latching | Bus system KNX radio | Radio frequent bidirectional | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.80 € | 1 | 3 Days | Surface mounted (plaster) | Grey | Other | - | Untreated | - | 4 | - | Thermoplastic | - | - | false | true | true | - | - | Plastic | - | - | None | false | 7035 | - | - | - | - | - | false | - | Not applicable | - | false | true | - | ||
- | 1 | Quote | Surface mounted (plaster) | Grey | Other | - | Untreated | - | 4 | - | Thermoplastic | - | - | false | true | true | - | - | Plastic | - | - | None | false | 7035 | - | - | - | - | - | false | - | Not applicable | - | false | true | - |
Loading...
Configure
Basic Attributes
Hole diameter(mm)
Colour button
Suitable for illumination
Number of command positions
Spring-return
Labelled
Type of button
Colour front ring
Degree of protection (IP), front side
Width opening(mm)
Height opening(mm)
With protective cover
Material front ring
With front ring
Construction type lens
Switching function latching
Degree of protection (NEMA), front side
Mounting method
Colour
Model
Surface protection
Number of channels
Material quality
Bus system KNX
Bus system radio frequent
Bus connection included
Material
Other bus systems
Bus system LON
RAL-number (akin)
Transparent
Surface finishing
Bus system KNX radio
Radio frequent bidirectional
Filter by standard shipping days
Optional Attributes