4-way pushbutton (M22-D4-S)

4-way pushbutton M22-D4-S

Product Details:

Manufacturer part number: M22-D4-S

Brand: EATON

Price: 62.65

Delivery time: 3 Days


Technical Data:

Mounting method: -

Colour: -

Model: -

Hole diameter: 22 mm

Surface protection: -


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-D4-S

Part Number
M22-D4-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Colour Model Hole diameter
(mm)
Surface protection Colour button Number of channels Suitable for illumination Material quality Number of command positions Spring-return Bus system KNX Bus system radio frequent Bus connection included Labelled Type of button Material Colour front ring Degree of protection (IP), front side Other bus systems Bus system LON RAL-number (akin) Width opening
(mm)
Height opening
(mm)
With protective cover Material front ring With front ring Transparent Construction type lens Surface finishing Switching function latching Bus system KNX radio Radio frequent bidirectional Degree of protection (NEMA), front side

62.65 €

5 3 Days ---22-Black-false-4true---falseFlat-ChromeIP66---00falsePlastictrue-Round-false--4X

Loading...

  1. 1

This page is 4-way pushbutton, part number M22-D4-S.
You can find the detail information about specifications and dimensions on part number M22-D4-S.

Variation of this product

Part Number
CTAA-04/04
CTAA-04/04-LED
M22-D4-S-X7
M22-DI4-S-X7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Colour Model Hole diameter
(mm)
Surface protection Colour button Number of channels Suitable for illumination Material quality Number of command positions Spring-return Bus system KNX Bus system radio frequent Bus connection included Labelled Type of button Material Colour front ring Degree of protection (IP), front side Other bus systems Bus system LON RAL-number (akin) Width opening
(mm)
Height opening
(mm)
With protective cover Material front ring With front ring Transparent Construction type lens Surface finishing Switching function latching Bus system KNX radio Radio frequent bidirectional Degree of protection (NEMA), front side

76.80 €

1 3 Days Surface mounted (plaster)GreyOther-Untreated-4-Thermoplastic--falsetruetrue--Plastic--Nonefalse7035-----false-Not applicable-falsetrue-

-

1 Quote Surface mounted (plaster)GreyOther-Untreated-4-Thermoplastic--falsetruetrue--Plastic--Nonefalse7035-----false-Not applicable-falsetrue-

62.65 €

5 3 Days ---22-Black-false-4true---trueFlat-ChromeIP66---00falsePlastictrue-Round-false--4X

70.44 €

5 3 Days ---22-Black-false-4true---trueFlat-ChromeIP66---00falsePlastictrue-Round-false--4X

Tech Support