Switch with LED, 24AC / DC, 2N / O, 16A, orange, 1HP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-SWL24/SS

Part Number
Z-SWL24/SS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.01 €

2 26 Days

Loading...

  1. 1

Basic information

Voltage type AC Built-in depth(mm) 80 Rated voltage(V) 250
Max. lamp power(W) 0 Lamp type LED Width in number of modular spacings 1
Colour calotte Other Lamp socket Other Degree of protection (IP) IP40

This page is Switch with LED, 24AC / DC, 2N / O, 16A, orange, 1HP, part number Z-SWL24/SS.
You can find the detail information about specifications and dimensions on part number Z-SWL24/SS.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360