Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C30C-FL-R-24-P5 |
C30C-FL-R-24-P62 |
C30C-FL-R-24-P65 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (mm) | Voltage type | Colour lens | Number of indicator lights | Rated operating voltage Ue (V) | Colour front ring | Degree of protection (IP), front side | Type of electric connection | Degree of protection (IP) | With light source | Material front ring | With front ring | Construction type lens | Suitable for number of built-in signal lights | Type of lamp socket | Type of lens | Degree of protection (NEMA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.60 € | 1 | 24 Days | 30 | AC/DC | Red | 1 | 24|24 | Chrome | - | Other | Other | true | Metal | true | Round | - | LED | Flat | Other | |||
58.10 € | 1 | 24 Days | 30 | AC/DC | Red | 1 | 24|24 | Chrome | - | Other | Other | true | Metal | true | Round | - | LED | Flat | Other | |||
67.60 € | 1 | 24 Days | 30 | AC/DC | Red | 1 | 24|24 | Chrome | - | Other | Other | true | Metal | true | Round | - | LED | Flat | Other |
Loading...
Width opening(mm) | 0 | Height opening(mm) | 0 |
---|
Configure
Basic Attributes
Degree of protection (IP), front side
Suitable for number of built-in signal lights
Type
Hole diameter(mm)
Voltage type
Colour lens
Number of indicator lights
Rated operating voltage Ue(V)
Colour front ring
Type of electric connection
Degree of protection (IP)
With light source
Material front ring
With front ring
Construction type lens
Type of lamp socket
Type of lens
Degree of protection (NEMA)
Filter by standard shipping days
Optional Attributes