Indicator light (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M22-L-A

Part Number
M22-L-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Voltage type Colour lens Number of indicator lights Rated operating voltage Ue
(V)
Colour front ring Degree of protection (IP), front side Type of electric connection Degree of protection (IP) With light source Material front ring With front ring Construction type lens Suitable for number of built-in signal lights Type of lamp socket Type of lens Degree of protection (NEMA)

7.63 €

10 3 Days 22.5-Other--ChromeIP67/IP69K---PlasticfalseRound1-Flat-

Loading...

  1. 1

Basic information

Width opening(mm) 0 Height opening(mm) 0

This page is Indicator light, part number M22-L-A.
You can find the detail information about specifications and dimensions on part number M22-L-A.

Variation of this product

Part Number
C22-L-B-24-P62
C22-L-B-24-P65
C22-L-G-24-P1
M22-L-B
M22-L-B-LED-BVP
M22-L-B-LED230-BVP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Voltage type Colour lens Number of indicator lights Rated operating voltage Ue
(V)
Colour front ring Degree of protection (IP), front side Type of electric connection Degree of protection (IP) With light source Material front ring With front ring Construction type lens Suitable for number of built-in signal lights Type of lamp socket Type of lens Degree of protection (NEMA)

46.40 €

1 35 Days 22AC/DCBlue124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

55.90 €

1 35 Days 22AC/DCBlue124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

45.50 €

1 35 Days 22AC/DCGreen124|24Other-OtherOthertruePlastictrueRound-LEDFlatOther

7.63 €

1 Same day

Stock

22-Blue--ChromeIP67/IP69K---PlastictrueRound1-Flat-

24.70 €

1 22 Days 22-Blue--OtherIP67/IP69K---OtherfalseRound1-Flat-

29.00 €

1 22 Days 22-Blue--OtherIP67/IP69K---OtherfalseRound1-Flat-

Tech Support