Single light (Z-BEL/G230)

Single light Z-BEL/G230

Product Details:

Manufacturer part number: Z-BEL/G230

Brand: EATON

Price: 37.06

Delivery time: 28 Days


Technical Data:

Hole diameter: - mm

Colour lens: -

Built-in depth: 60 mm

Rated voltage: 230 V

Max. lamp power: 2 W


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-BEL/G230

Part Number
Z-BEL/G230
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter
(mm)
Colour lens Built-in depth
(mm)
Rated voltage
(V)
Max. lamp power
(W)
Number of indicator lights Rated operating voltage Ue
(V)
Lamp type Colour front ring Width in number of modular spacings Type of electric connection Width opening
(mm)
Colour calotte Height opening
(mm)
Lamp socket With light source Material front ring With front ring Construction type lens Type of lamp socket Type of lens Degree of protection (NEMA)

37.06 €

2 28 Days --602302--LED-1--Green-Other-------

Loading...

  1. 1

Basic information

Voltage type AC/DC Degree of protection (IP) IP40

This page is Single light, part number Z-BEL/G230.
You can find the detail information about specifications and dimensions on part number Z-BEL/G230.

Variation of this product

Part Number
Z-BEL/G24
Z-BEL/R230
Z-BEL/R24
Z-EL/BL230
Z-EL/G230
Z-EL/OR230
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hole diameter
(mm)
Colour lens Built-in depth
(mm)
Rated voltage
(V)
Max. lamp power
(W)
Number of indicator lights Rated operating voltage Ue
(V)
Lamp type Colour front ring Width in number of modular spacings Type of electric connection Width opening
(mm)
Colour calotte Height opening
(mm)
Lamp socket With light source Material front ring With front ring Construction type lens Type of lamp socket Type of lens Degree of protection (NEMA)

37.06 €

2 28 Days --60242--LED-1--Green-Other-------

37.06 €

2 17 Days 5Red---1110|240-Other-Screw connection0-0-truePlasticfalseRoundLEDFlatOther

37.06 €

2 23 Days --60242--LED-1--Red-Other-------

33.55 €

2 26 Days --602302--LED-1--Blue-Other-------

33.55 €

2 3 Days --602302--LED-1--Green-Other-------

33.55 €

2 3 Days --602302--LED-1--Orange-Other-------

Tech Support