Manufacturer part number: CPAD-00/199
Brand: EATON
Price: 246.65 €
Delivery time: 3 Days
Colour: Black
RAL-number (akin): 9005
Surface finishing: Matt
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPAD-00/199
Mounting method | Surface mounted (plaster) | Assembly arrangement | Basic element with complete housing | Surface protection | Untreated |
---|---|---|---|---|---|
With display | true | Material quality | Thermoplastic | Bus system KNX | false |
Bus system radio frequent | true | Bus system Powernet | false | Bus connection included | true |
Material | Plastic | Other bus systems | xComfort | Number of binary inputs | 0 |
Bus system LON | false | Transparent | false | With anti-theft/dismantling protection | false |
External sensor | true | Manual set point setting | true | Parallel-service possible | true |
Presence button | false | Degree of protection (IP) | IP20 | With LED indication | false |
With local operation | true | Bus system KNX radio | false | Radio frequent bidirectional | true |
Class of the temperature control | IV | Standby power consumption (solstandby)(W) | 0.05 | Min. depth of built-in installation box(mm) | 0 |
This page is Room Controller Touch Complete, part number CPAD-00/199.
You can find the detail information about specifications and dimensions on part number CPAD-00/199.
Part Number |
---|
CPAD-00/198 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | RAL-number (akin) | Surface finishing |
---|---|---|---|---|---|---|---|---|
169.75 € | 1 | 3 Days | White | 9010 | Glossy |