Smart Dimming Actuator (CDAE-01/04)

Smart Dimming Actuator CDAE-01/04

Product Details:

Manufacturer part number: CDAE-01/04

Brand: EATON

Price: 142.79

Delivery time: 3 Days


Technical Data:

Mounting method: Built-in installation

Bus connection included: true

Substation input: false

Local operation/hand operation: false

Output power: 0|250 W


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDAE-01/04

Part Number
CDAE-01/04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting method Bus connection included Substation input Local operation/hand operation Output power
(W)
Min. depth of built-in installation box
(mm)

142.79 €

1 3 Days Built-in installationtruefalsefalse0|2500

Loading...

  1. 1

Basic information

Model Dimming actuator Number of outputs 1 Frequency(Hz) 50|50
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Type of load Universal and LED Retrofit Max. control current(mA) 0 Voltage(V) 230|230
Width in number of modular spacings 3 Other bus systems xComfort Bus system LON false
Parallel-service possible false Degree of protection (IP) IP20 With LED indication true
Power boost suitable false Bus system KNX radio false Radio frequent bidirectional true
Bus module detachable false

This page is Smart Dimming Actuator, part number CDAE-01/04.
You can find the detail information about specifications and dimensions on part number CDAE-01/04.

Variation of this product

Part Number
CDAE-01/05-E
CDAE-01/05-I
CDAU-01/04
CDAU-01/04-E
CDAU-01/04-I
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting method Bus connection included Substation input Local operation/hand operation Output power
(W)
Min. depth of built-in installation box
(mm)

188.75 €

1 3 Days Built-in installationtruefalsefalse0|5000

188.75 €

1 3 Days Built-in installationtruetruetrue0|5000

115.83 €

1 3 Days Flush mounted (plaster)truefalsefalse0|25018

128.82 €

1 3 Days Flush mounted (plaster)falsefalsefalse0|25018

128.82 €

1 3 Days Flush mounted (plaster)truetruetrue0|25018

Tech Support