Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Nominal current (A) | Width (mm) | Height (mm) | Depth (mm) | |
---|---|---|---|---|---|---|---|
1 | Quote | 2.4 | 220 | 270 | 195 | ||
1 | Quote | 2.4 | 220 | 270 | 157 | ||
1 | Quote | 2.4 | 220 | 270 | 195 | ||
1 | Quote | 2.4 | 220 | 270 | 157 | ||
1 | Quote | 2.4 | 200 | 270 | 195 | ||
1 | Quote | 2.4 | 220 | 270 | 157 | ||
1 | Quote | 2.4 | 220 | 270 | 195 | ||
1 | Quote | 2.4 | 220 | 270 | 157 | ||
1 | Quote | 2.4 | 220 | 270 | 195 | ||
1 | Quote | 2.4 | 220 | 270 | 157 | ||
1 | Quote | 2.4 | 200 | 270 | 195 | ||
1 | Quote | 2.4 | 220 | 270 | 157 | ||
1 | Quote | 3.3 | 220 | 270 | 195 | ||
1 | Quote | 3.3 | 220 | 270 | 157 | ||
1 | Quote | 3.3 | 220 | 270 | 195 | ||
1 | Quote | 3.3 | 220 | 270 | 157 | ||
1 | Quote | 3.3 | 200 | 270 | 195 | ||
1 | Quote | 3.3 | 220 | 270 | 157 | ||
1 | Quote | 3.3 | 220 | 270 | 195 | ||
1 | Quote | 3.3 | 220 | 270 | 157 | ||
1 | Quote | 3.3 | 220 | 270 | 195 | ||
1 | Quote | 3.3 | 200 | 270 | 195 | ||
1 | Quote | 3.3 | 220 | 270 | 157 | ||
1 | Quote | 4.3 | 220 | 270 | 195 | ||
1 | Quote | 4.3 | 220 | 270 | 157 | ||
1 | Quote | 4.3 | 220 | 270 | 195 | ||
1 | Quote | 4.3 | 220 | 270 | 157 | ||
1 | Quote | 4.3 | 200 | 270 | 195 | ||
1 | Quote | 4.3 | 220 | 270 | 157 | ||
1 | Quote | 4.3 | 220 | 270 | 195 | ||
1 | Quote | 4.3 | 220 | 270 | 157 | ||
1 | Quote | 4.3 | 220 | 270 | 195 | ||
1 | Quote | 4.3 | 200 | 270 | 195 | ||
1 | Quote | 4.3 | 220 | 270 | 157 | ||
1 | Quote | 5.6 | 220 | 285 | 220 | ||
1 | Quote | 5.6 | 220 | 270 | 195 | ||
1 | Quote | 5.6 | 220 | 285 | 220 | ||
1 | Quote | 5.6 | 220 | 270 | 195 | ||
1 | Quote | 5.6 | 200 | 285 | 220 | ||
1 | Quote | 5.6 | 220 | 270 | 195 | ||
1 | Quote | 5.6 | 220 | 285 | 220 | ||
1 | Quote | 5.6 | 220 | 270 | 195 | ||
1 | Quote | 5.6 | 220 | 285 | 220 | ||
1 | Quote | 5.6 | 220 | 270 | 195 | ||
1 | Quote | 5.6 | 200 | 285 | 220 | ||
1 | Quote | 5.6 | 220 | 270 | 195 |
Loading...
Mounting method | Surface mounted (plaster) | Method of operation | Key | Colour | Grey |
---|---|---|---|---|---|
RAL-number | 0 | Illumination | None | Number of phases | 3 |
Power control step less | true | Switching contact | false | Number of steps | 0 |
Output voltage(V) | 0|400 | Degree of protection (IP) | IP65 | With temperature sensor | true |
Basic element without cover | true |
Configure
Basic Attributes
Nominal current(A)
Width(mm)
Height(mm)
Depth(mm)
Optional Attributes