Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSAU-01/01-10I |
CSAU-01/01-10IE |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|
128.82 € | 1 | 3 Days | |||
151.80 € | 1 | 5 Days |
Loading...
Mounting method | Flush mounted (plaster) | Rated current(A) | 10 | Rated operating voltage(V) | 230|230 |
---|---|---|---|---|---|
Bus system KNX | false | Bus system radio frequent | true | Bus system Powernet | false |
Max. switching power(VA) | 2300 | Bus connection included | true | Max. number of switching contacts | 1 |
Width in number of modular spacings | 3 | Max. switching current(A) | 10 | Other bus systems | xComfort |
Number of binary inputs | 1 | Bus system LON | false | Suitable for C-load | true |
Different phases connectable | false | Local operation/hand operation | true | Output power(W) | 2300 |
Degree of protection (IP) | IP20 | With LED indication | true | Modular expandability | false |
Bus system KNX radio | false | Radio frequent bidirectional | true | Bus module detachable | true |
Min. depth of built-in installation box(mm) | 18 |