Manufacturer part number: CAAE-01/01
Brand: EATON
Price: 157.78 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CAAE-01/01
Mounting method | Other | Model | Base module | Number of outputs | 1 |
---|---|---|---|---|---|
Bus system KNX | false | Bus system radio frequent | true | Bus system Powernet | false |
Bus connection included | true | Width in number of modular spacings | 2 | Other bus systems | xComfort |
Bus system LON | false | Output voltage(V) | 1|10 | Degree of protection (IP) | IP20 |
With LED indication | true | Output current(mA) | 20|20 | Bus system KNX radio | false |
Min. depth of built-in installation box(mm) | 0 |
This page is Analog actuator, part number CAAE-01/01.
You can find the detail information about specifications and dimensions on part number CAAE-01/01.
Part Number |
---|
CAAE-01/02 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
157.78 € | 1 | 3 Days |