Switching device (CSAU-01/03)

Switching device CSAU-01/03

Product Details:

Manufacturer part number: CSAU-01/03

Brand: EATON

Price: 108.82

Delivery time: 3 Days


Technical Data:

Rated current: 8 A

Rated operating voltage: 230|230 V

Max. switching power: 1380 VA

Bus connection included: false

Max. number of switching contacts: 2


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSAU-01/03

Part Number
CSAU-01/03
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated current
(A)
Rated operating voltage
(V)
Max. switching power
(VA)
Bus connection included Max. number of switching contacts Max. switching current
(A)
Local operation/hand operation Output power
(W)

108.82 €

1 3 Days 8230|2301380false26false1380

Loading...

  1. 1

Basic information

Mounting method Flush mounted (plaster) Bus system KNX false Bus system radio frequent true
Bus system Powernet false Width in number of modular spacings 3 Other bus systems xComfort
Number of binary inputs 0 Bus system LON false Suitable for C-load false
Different phases connectable false Degree of protection (IP) IP20 With LED indication false
Modular expandability false Bus system KNX radio false Radio frequent bidirectional true
Bus module detachable true Min. depth of built-in installation box(mm) 26

This page is Switching device, part number CSAU-01/03.
You can find the detail information about specifications and dimensions on part number CSAU-01/03.

Variation of this product

Part Number
CSAU-01/02
CSAU-01/04
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rated current
(A)
Rated operating voltage
(V)
Max. switching power
(VA)
Bus connection included Max. number of switching contacts Max. switching current
(A)
Local operation/hand operation Output power
(W)

108.82 €

1 3 Days 8230|2301840false18false0

108.82 €

1 3 Days 00|01840true18true1840

Tech Support