Acoustic device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M22-AMC
SL7-AP24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Outer diameter
(mm)
Function Loudness
(dB)
Type of acoustic signal Degree of protection (IP) Tone adjustable Operating voltage at AC 50 Hz
(V)
Operating voltage at AC 60 Hz
(V)
Operating voltage at DC
(V)
Degree of protection (NEMA)

16.13 €

9.19 €

1 3 Days

Stock

---0Other--0|00|00|0-

100.93 €

1 3 Days Black73Continuous tone/pulse tone100-IP66true24|2424|2424|244X

Loading...

  1. 1

Basic information

Voltage type AC/DC

Tech Support