Control transformer (UTI0,8-115)

Control transformer UTI0,8-115

Product Details:

Manufacturer part number: UTI0,8-115

Brand: EATON

Price: 256.72

Delivery time: 4 Days


Technical Data:

Width: 151 mm

Height: 159 mm

Depth: 124 mm

Primary voltage 1: 208|600 V

Built as safety transformer: true


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UTI0,8-115

Part Number
UTI0,​8-115
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Primary voltage 1
(V)
Built as safety transformer Built as isolating transformer Relative short circuit voltage
(%)
Secondary voltage 1
(V)
Secondary voltage 2
(V)
Rated apparent power
(VA)

256.72 €

1 4 Days 151159124208|600truetrue2.8115|115115|115800

Loading...

  1. 1

Basic information

Modular version false Conductor material Copper Degree of protection (IP) IP00
Primary voltage 2(V) 0|0 Primary voltage 3(V) 0|0 Suitable for mounting on PCB false
Ring core false Built as energy saving transformer false Type of insulation material acc. IEC 85 B
Short-circuit-proof false Primary voltage 10(V) 0|0 Primary voltage 4(V) 0|0
Primary voltage 5(V) 0|0 Primary voltage 6(V) 0|0 Primary voltage 7(V) 0|0
Primary voltage 8(V) 0|0 Primary voltage 9(V) 0|0 Secondary voltage 10(V) 0|0
Secondary voltage 3(V) 0|0 Secondary voltage 4(V) 0|0 Secondary voltage 5(V) 0|0
Secondary voltage 6(V) 0|0 Secondary voltage 7(V) 0|0 Secondary voltage 8(V) 0|0
Secondary voltage 9(V) 0|0

This page is Control transformer, part number UTI0,8-115.
You can find the detail information about specifications and dimensions on part number UTI0,8-115.

Variation of this product

Part Number
STI0,​06(230/24)
STI0,​06(400/230)
STI0,​06(400/24)
STI0,​1(230/230)
STI0,​1(230/24)
UTI1,​0-115
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Depth
(mm)
Primary voltage 1
(V)
Built as safety transformer Built as isolating transformer Relative short circuit voltage
(%)
Secondary voltage 1
(V)
Secondary voltage 2
(V)
Rated apparent power
(VA)

78.03 €

1 4 Days 859175230|230truetrue7.824|240|060

78.03 €

1 10 Days 859175400|400truetrue7.8230|2300|060

78.03 €

1 5 Days 859175400|400truetrue7.824|240|060

88.34 €

1 4 Days 859189230|230truetrue6.9230|2300|0100

88.34 €

1 4 Days 859189230|230truetrue6.924|240|0100

299.67 €

1 4 Days 151159150208|600truetrue2.1115|115115|1151000

Tech Support