Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M22S-D-Y
Part Number
|
---|
M22S-D-Y |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting method | Colour | Model | Hole diameter (mm) | Surface protection | Voltage type | Switching current (A) | Colour button | With signal lamp | Built-in depth (mm) | Number of channels | Max. lamp power (W) | Suitable for illumination | Material quality | Number of command positions | Spring-return | Bus system KNX | Bus system radio frequent | Bus connection included | Labelled | Type of button | Material | Lamp type | Colour front ring | Width in number of modular spacings | Degree of protection (IP), front side | Switching voltage (V) | Other bus systems | Bus system LON | RAL-number (akin) | Type of electric connection | Width opening (mm) | Colour calotte | Height opening (mm) | Lamp socket | Degree of protection (IP) | With protective cover | Material front ring | With front ring | Transparent | Construction type lens | Supply voltage lamp (V) | Surface finishing | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Bus system KNX radio | Lamp voltage (V) | Radio frequent bidirectional | Degree of protection (NEMA) | Degree of protection (NEMA), front side | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.75 € | 10 | 3 Days | - | - | - | 22 | - | - | - | Yellow | - | - | - | - | false | - | 1 | true | - | - | - | false | Flat | - | - | Black | - | IP67/IP69K | - | - | - | - | - | 0 | - | 0 | - | - | false | Plastic | true | - | Round | - | - | false | - | - | - | - | - | - | - | 4X |
Loading...
This page is Pushbutton, part number M22S-D-Y.
You can find the detail information about specifications and dimensions on part number M22S-D-Y.
Configure
Basic Attributes
Mounting method
Colour
Model
Surface protection
Voltage type
Switching current(A)
With signal lamp
Built-in depth(mm)
Number of channels
Max. lamp power(W)
Material quality
Bus system KNX
Bus system radio frequent
Bus connection included
Material
Lamp type
Width in number of modular spacings
Switching voltage(V)
Other bus systems
Bus system LON
RAL-number (akin)
Type of electric connection
Colour calotte
Lamp socket
Degree of protection (IP)
Transparent
Supply voltage lamp(V)
Surface finishing
Number of contacts as normally closed contact
Number of contacts as normally open contact
Number of contacts as change-over contact
Bus system KNX radio
Lamp voltage(V)
Radio frequent bidirectional
Degree of protection (NEMA)
Hole diameter(mm)
Colour button
Suitable for illumination
Number of command positions
Spring-return
Labelled
Type of button
Colour front ring
Degree of protection (IP), front side
Width opening(mm)
Height opening(mm)
With protective cover
Material front ring
With front ring
Construction type lens
Switching function latching
Degree of protection (NEMA), front side
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C22-D-G-K10-P62 |
C22-D-G-K10-P65 |
C22-D-R-K01-P1 |
M22S-DH-R |
M22S-DH-R-X0 |
M22S-DR-G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting method | Colour | Model | Hole diameter (mm) | Surface protection | Voltage type | Switching current (A) | Colour button | With signal lamp | Built-in depth (mm) | Number of channels | Max. lamp power (W) | Suitable for illumination | Material quality | Number of command positions | Spring-return | Bus system KNX | Bus system radio frequent | Bus connection included | Labelled | Type of button | Material | Lamp type | Colour front ring | Width in number of modular spacings | Degree of protection (IP), front side | Switching voltage (V) | Other bus systems | Bus system LON | RAL-number (akin) | Type of electric connection | Width opening (mm) | Colour calotte | Height opening (mm) | Lamp socket | Degree of protection (IP) | With protective cover | Material front ring | With front ring | Transparent | Construction type lens | Supply voltage lamp (V) | Surface finishing | Switching function latching | Number of contacts as normally closed contact | Number of contacts as normally open contact | Number of contacts as change-over contact | Bus system KNX radio | Lamp voltage (V) | Radio frequent bidirectional | Degree of protection (NEMA) | Degree of protection (NEMA), front side |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.34 € | 1 | 45 Days | - | - | - | 22 | - | - | - | Green | - | - | - | - | false | - | 1 | true | - | - | - | - | Flat | - | - | Grey | - | - | - | - | - | - | Other | 0 | - | 0 | - | Other | - | Plastic | true | - | Round | 0 | - | false | 0 | 1 | 0 | - | - | - | Other | - | ||
56.19 € | 1 | 42 Days | - | - | - | 22 | - | - | - | Green | - | - | - | - | false | - | 1 | true | - | - | - | - | Flat | - | - | Grey | - | - | - | - | - | - | Other | 0 | - | 0 | - | Other | - | Plastic | true | - | Round | 0 | - | false | 0 | 1 | 0 | - | - | - | Other | - | ||
46.10 € | 1 | 37 Days | - | - | - | 22 | - | - | - | Red | - | - | - | - | false | - | 1 | true | - | - | - | - | Flat | - | - | Grey | - | - | - | - | - | - | Other | 0 | - | 0 | - | Other | - | Plastic | true | - | Round | 0 | - | false | 1 | 0 | 0 | - | - | - | Other | - | ||
9.52 € | 5 | 19 Days | - | - | - | 22 | - | - | - | Red | - | - | - | - | false | - | 1 | true | - | - | - | false | High | - | - | Black | - | IP67/IP69K | - | - | - | - | - | 0 | - | 0 | - | - | false | Plastic | true | - | Round | - | - | false | - | - | - | - | - | - | - | 4X | ||
10.78 € | 5 | 15 Days | - | - | - | 22 | - | - | - | Red | - | - | - | - | false | - | 1 | true | - | - | - | true | High | - | - | Black | - | IP67/IP69K | - | - | - | - | - | 0 | - | 0 | - | - | false | Plastic | true | - | Round | - | - | false | - | - | - | - | - | - | - | 4X | ||
13.19 € | 5 | 5 Days | - | - | - | 22 | - | - | - | Green | - | - | - | - | false | - | 1 | true | - | - | - | false | Flat | - | - | Black | - | IP67/IP69K | - | - | - | - | - | 0 | - | 0 | - | - | false | Plastic | true | - | Round | - | - | true | - | - | - | - | - | - | - | 4X |