Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CSAU-01/01-10 |
CSAU-01/01-16 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated current (A) | Max. switching power (VA) | Max. switching current (A) | Output power (W) | |
---|---|---|---|---|---|---|---|---|---|
112.82 € | 1 | 4 Days | 10 | 2300 | 10 | 2300 | |||
123.84 € | 1 | 4 Days | 16 | 3680 | 16 | 3680 |
Loading...
Mounting method | Flush mounted (plaster) | Rated operating voltage(V) | 230|230 | Bus system KNX | false |
---|---|---|---|---|---|
Bus system radio frequent | true | Bus system Powernet | false | Bus connection included | true |
Max. number of switching contacts | 1 | Width in number of modular spacings | 3 | Other bus systems | xComfort |
Number of binary inputs | 0 | Bus system LON | false | Suitable for C-load | true |
Different phases connectable | false | Local operation/hand operation | true | Degree of protection (IP) | IP20 |
With LED indication | true | Modular expandability | false | Bus system KNX radio | false |
Radio frequent bidirectional | true | Bus module detachable | true | Min. depth of built-in installation box(mm) | 18 |