Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHVZ-01/05
Mounting method | Surface mounted (plaster) | Number of outputs | 0 | Max. output current(mA) | 0 |
---|---|---|---|---|---|
Max. switching current (resistive load)(A) | 0 | Bus system KNX | false | Bus system radio frequent | true |
Bus system Powernet | true | Bus connection included | true | Width in number of modular spacings | 0 |
Other bus systems | xComfort | Number of binary inputs | 0 | Bus system LON | false |
Switching voltage(V) | 0|0 | Degree of protection (IP) | IP20 | Correcting variable consistent | true |
Correcting variable switching | false | Valve protection function | true | Manual switch | true |
Bus system KNX radio | false | Radio frequent bidirectional | true | Bus module detachable | false |
Min. depth of built-in installation box(mm) | 0 |
This page is RF Radiator Thermostat to control water based radiators automatically, part number CHVZ-01/05.
You can find the detail information about specifications and dimensions on part number CHVZ-01/05.