RC suppressor circuit (RCDILE250)

RC suppressor circuit RCDILE250
  • Promotional pricing

Product Details:

Manufacturer part number: RCDILE250

Brand: EATON

Price: 15.57

Delivery time: 3 Days


Technical Data:

Function: RC-element

Rated control supply voltage Us at AC 50HZ: 110|250 V

Rated control supply voltage Us at AC 60HZ: 110|250 V


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCDILE250

Part Number
RCDILE250
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Function Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)

15.57 €

10 3 Days RC-element110|250110|250

Loading...

  1. 1

Basic information

Rated control supply voltage Us at DC(V) 0|0 With LED indication false Voltage type for actuating AC

This page is RC suppressor circuit, part number RCDILE250.
You can find the detail information about specifications and dimensions on part number RCDILE250.

Variation of this product

Part Number
DILM12-XSPR48
DILM12-XSPR500
DILM32-XSPR240
DILM32-XSPR48
DILM32-XSPR500
RCDILE48
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Function Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)

11.04 €

1 3 Days

Stock

RC-element24|4824|48

11.04 €

1 3 Days

Stock

RC-element240|500240|500

16.71 €

1 3 Days

Stock

RC-element110|240110|240

16.71 €

10 3 Days RC-element24|4824|48

16.71 €

1 3 Days

Stock

RC-element240|500240|500

15.57 €

10 3 Days RC-element24|4824|48

Tech Support