Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R-HEAT-100W
Width(mm) | 70 | Height(mm) | 175 | Depth(mm) | 50 |
---|---|---|---|---|---|
Voltage type | AC | With room temperature controller | false | With fan | false |
Degree of protection (IP) | IP44 | Rated power(VA) | 100 | Operating voltage at AC 50 Hz(V) | 110|250 |
Operating voltage at AC 60 Hz(V) | 110|250 | Operating voltage at DC(V) | 0|0 | Continuous heating power at 10 °C(W) | 100 |
Degree of protection (NEMA) | Other |
This page is Radiant heater, part number R-HEAT-100W.
You can find the detail information about specifications and dimensions on part number R-HEAT-100W.