Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SL4-100-L-RAG-24LED |
SL4-100-L-RG-24LED |
SL4-100-L-RYG-24LED |
SL7-100-L-RAG-24LED |
SL7-100-L-RG-24LED |
SL7-100-L-RYG-24LED |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer diameter (mm) | Number of signal tower elements | |
---|---|---|---|---|---|---|
270.13 € | 1 | 3 Days | 43 | 3 | ||
208.61 € | 1 | 3 Days | 43 | 2 | ||
270.13 € | 1 | 3 Days | 43 | 3 | ||
283.59 € | 1 | 3 Days | 73 | 3 | ||
219.17 € | 1 | 3 Days | 73 | 2 | ||
283.59 € | 1 | 3 Days | 73 | 3 |
Loading...
Loudness(dB) | 0 | Function flashlight | false | Function acoustic | false |
---|---|---|---|---|---|
Function continuous light | true | Rated operating voltage Ue(V) | 24|24 | Degree of protection (IP) | IP66 |
Flashing light | false | Voltage type for actuating | AC/DC | Degree of protection (NEMA) | 4X |