Router (CROU-00/01-SL)

Router CROU-00/01-SL

Product Details:

Manufacturer part number: CROU-00/01-SL

Brand: EATON

Price: 100.99

Delivery time: 20 Days

  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CROU-00/01-SL

Part Number
CROU-00/01-SL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.99 €

1 20 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) 230 Mounting method Flush mounted (plaster) Number of phases 1
Bus system KNX false Bus system radio frequent true Bus system Powernet false
Width in number of modular spacings 3 Other bus systems xComfort Bus system LON false
Degree of protection (IP) IP20 Bus system KNX radio false Min. depth of built-in installation box(mm) 18

This page is Router, part number CROU-00/01-SL.
You can find the detail information about specifications and dimensions on part number CROU-00/01-SL.

Variation of this product

Part Number
CROU-00/01-S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

85.38 €

1 3 Days

Tech Support