Manufacturer part number: CBEU-02/03
Brand: EATON
Price: 92.37 €
Delivery time: 3 Days
Bus system KNX: false
Bus system radio frequent: true
Input voltage: 230|230 V
With LED indication: true
Min. depth of built-in installation box: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBEU-02/03
Part Number
|
---|
CBEU-02/03 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bus system KNX | Bus system radio frequent | Input voltage (V) | With LED indication | Min. depth of built-in installation box (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
92.37 € | 1 | 3 Days | false | true | 230|230 | true | 18 |
Loading...
Mounting method | Flush mounted (plaster) | Number of inputs | 2 | Bus system Powernet | false |
---|---|---|---|---|---|
Bus connection included | true | Width in number of modular spacings | 3 | Type of voltage (input voltage) | AC |
External signal voltage necessary | false | Other bus systems | xComfort | Bus system LON | false |
LED controlling | false | Degree of protection (IP) | IP20 | Bus system KNX radio | false |
Radio frequent bidirectional | true | Bus module detachable | false |
This page is Binary input, flush mounting, part number CBEU-02/03.
You can find the detail information about specifications and dimensions on part number CBEU-02/03.
Part Number |
---|
CBEU-02/02 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bus system KNX | Bus system radio frequent | Input voltage (V) | With LED indication | Min. depth of built-in installation box (mm) |
---|---|---|---|---|---|---|---|---|---|---|
123.84 € | 1 | 3 Days | true | false | 0|0 | false | 19 |