Manufacturer part number: CCIA-03/01
Brand: EATON
Price: 509.27 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CCIA-03/01
Mounting method | Surface mounted (plaster) | Model | LAN-systems interface | Operating voltage(V) | 5 |
---|---|---|---|---|---|
Bus system KNX | false | Bus system radio frequent | true | Bus system Powernet | false |
Width in number of modular spacings | 0 | Other bus systems | None | Bus system LON | false |
Demounting protection | false | Radio interface | true | IR interface | false |
Protocol | TCP/IP | Provider dependent | false | Updateable | true |
Visualization | false | Web-Server | true | Degree of protection (IP) | IP20 |
With LED indication | true | Bus system KNX radio | false | Radio frequent bidirectional | true |
This page is Interface, part number CCIA-03/01.
You can find the detail information about specifications and dimensions on part number CCIA-03/01.
Part Number |
---|
CCIA-02/01 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
509.27 € | 1 | 3 Days |