Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XN-B3S-SBB |
XN-B3S-SBC |
XN-B3T-SBB |
XN-B3T-SBC |
XN-B4S-SBBC |
XN-B4T-SBBC |
XN-B6S-SBBSBB |
XN-B6S-SBCSBC |
XN-B6T-SBBSBB |
XN-B6T-SBCSBC |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | With pluggable modules, analogue I/O | |
---|---|---|---|---|---|---|---|
167.17 € | 1 | 39 Days | 117.6 | true | |||
126.80 € | 1 | 39 Days | 117.6 | false | |||
118.43 € | 1 | 3 Days | 117.6 | true | |||
141.67 € | 1 | 3 Days | 117.6 | false | |||
168.58 € | 1 | 39 Days | 128.9 | false | |||
192.67 € | 1 | 3 Days | 128.9 | false | |||
135.43 € | 1 | 39 Days | 154.5 | false | |||
187.00 € | 1 | 39 Days | 154.5 | false | |||
177.08 € | 1 | 3 Days | 154.5 | false | |||
194.08 € | 1 | 39 Days | 154.5 | false |
Loading...
With pluggable modules, function and technology modules | false | Width(mm) | 12.6 | Depth(mm) | 49.9 |
---|---|---|---|---|---|
Suitable for safety functions | false | Type of voltage (input voltage) | DC | Number of slots | 1 |
With pluggable modules, digital I/O | true | With pluggable modules, communication modules | false | With pluggable modules, central modules | true |
With pluggable modules, others | false | With integrated power supply | false | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | None | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Category according to EN 954-1 | - |
Output voltage at AC 50 Hz(V) | 0|0 | Output voltage at AC 60 Hz(V) | 0|0 | Output voltage at DC(V) | 0|0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | false |
Input voltage at AC 50 Hz(V) | 0|0 | Input voltage at AC 60 Hz(V) | 0|0 | Input voltage at DC(V) | 0|0 |
Max. output current AC 50 Hz(A) | 0 | Max. output current AC 60 Hz(A) | 0 | Max. output current DC(A) | 0 |
Max. input current AC 50 Hz(A) | 0 | Max. input current AC 60 Hz(A) | 0 | Max. input current DC(A) | 0 |
Performance level acc. EN ISO 13849-1 | None | Type of output voltage | DC | SIL according to IEC 61508 | None |