Manufacturer part number: XN-32DI-24VDC-P
Brand: EATON
Price: 305.51 €
Delivery time: 3 Days
Width: 12.6 mm
Number of digital inputs: 32
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XN-32DI-24VDC-P
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Height(mm) | 74.1 |
---|---|---|---|---|---|
Depth(mm) | 55.4 | Input current at signal 1(mA) | 2 | Suitable for safety functions | false |
Number of digital outputs | 0 | Time delay at signal exchange(ms) | 0|0 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 1 |
With optical interface | false | Type of voltage (input voltage) | DC | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | true | Supporting protocol for CAN | true |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | true | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | Output current(A) | 0 | Short-circuit protection, outputs available | false |
Type of digital output | None | Type of electric connection | Plug-in connection | Rail mounting possible | true |
Explosion safety category for gas | None | Explosion safety category for dust | None | System accessory | true |
Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 |
Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - |
Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Radio standard Bluetooth | false |
Radio standard WLAN 802.11 | false | IO link master | false | Performance level acc. EN ISO 13849-1 | None |
Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false |
Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false |
Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 |
Supply voltage DC(V) | 18|30 | Permitted voltage at output(V) | 0|0 | Permitted voltage at input(V) | 30|30 |
Type of output voltage | DC | Digital inputs configurable | false | Digital outputs configurable | false |
Radio standard GPRS | false | Radio standard GSM | false | Radio standard UMTS | false |
SIL according to IEC 61508 | None |
This page is Digital input block module XI / ON, part number XN-32DI-24VDC-P.
You can find the detail information about specifications and dimensions on part number XN-32DI-24VDC-P.
Part Number |
---|
XN-16DI-24VDC-P |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Number of digital inputs |
---|---|---|---|---|---|---|---|
164.78 € | 1 | 67 Days | 100.8 | 16 |