Manufacturer part number: XN-P3S-SBB
Brand: EATON
Price: 16.35 €
Delivery time: 51 Days
With pluggable modules, function and technology modules: false
Height: 117.6 mm
With pluggable modules, digital I/O: false
With pluggable modules, analogue I/O: false
With pluggable modules, communication modules: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XN-P3S-SBB
Part Number
|
---|
XN-P3S-SBB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | With pluggable modules, function and technology modules | Height (mm) | With pluggable modules, digital I/O | With pluggable modules, analogue I/O | With pluggable modules, communication modules | With pluggable modules, others | |
---|---|---|---|---|---|---|---|---|---|---|---|
16.35 € | 1 | 51 Days | false | 117.6 | false | false | false | true |
Loading...
Width(mm) | 12.6 | Depth(mm) | 49.9 | Suitable for safety functions | false |
---|---|---|---|---|---|
Type of voltage (input voltage) | DC | Number of slots | 1 | With pluggable modules, central modules | true |
With integrated power supply | true | Rail mounting possible | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Category according to EN 954-1 | - | Output voltage at AC 50 Hz(V) | 0|0 |
Output voltage at AC 60 Hz(V) | 0|0 | Output voltage at DC(V) | 0|0 | Front build in possible | false |
Rack-assembly possible | false | Wall mounting/direct mounting | false | Input voltage at AC 50 Hz(V) | 0|0 |
Input voltage at AC 60 Hz(V) | 0|0 | Input voltage at DC(V) | 0|0 | Max. output current AC 50 Hz(A) | 0 |
Max. output current AC 60 Hz(A) | 0 | Max. output current DC(A) | 0 | Max. input current AC 50 Hz(A) | 0 |
Max. input current AC 60 Hz(A) | 0 | Max. input current DC(A) | 0 | Performance level acc. EN ISO 13849-1 | None |
Type of output voltage | DC | SIL according to IEC 61508 | None |
This page is Base module washer XI / ON, part number XN-P3S-SBB.
You can find the detail information about specifications and dimensions on part number XN-P3S-SBB.
Configure
Basic Attributes
Type
With pluggable modules, function and technology modules
Height(mm)
With pluggable modules, digital I/O
With pluggable modules, analogue I/O
With pluggable modules, communication modules
With pluggable modules, others
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XN-P3T-SBB |
XN-P3T-SBB-B |
XN-P4S-SBBC |
XN-P4S-SBBC-B |
XN-P4T-SBBC |
XN-P4T-SBBC-B |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | With pluggable modules, function and technology modules | Height (mm) | With pluggable modules, digital I/O | With pluggable modules, analogue I/O | With pluggable modules, communication modules | With pluggable modules, others |
---|---|---|---|---|---|---|---|---|---|---|---|
16.35 € | 1 | 3 Days | false | 117.6 | false | false | false | true | |||
16.35 € | 1 | 5 Days | false | 117.6 | false | false | false | true | |||
19.39 € | 1 | 56 Days | false | 128.9 | false | false | false | true | |||
18.46 € | 1 | 39 Days | false | 128.9 | false | false | false | true | |||
18.19 € | 1 | 3 Days | false | 128.9 | false | false | false | true | |||
18.19 € | 1 | 40 Days | false | 128.9 | false | false | false | true |