Manufacturer part number: EU6E-SWD-8DD
Brand: EATON
Price: 439.52 €
Delivery time: 25 Days
Width: 60.8 mm
Height: 156.8 mm
Input current at signal 1: 4 mA
Number of digital inputs: 8
Number of digital outputs: 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EU6E-SWD-8DD
Part Number
|
---|
EU6E-SWD-8DD |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Input current at signal 1 (mA) | Number of digital inputs | Number of digital outputs | Output current (A) | Short-circuit protection, outputs available | Digital inputs configurable | Digital outputs configurable | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
439.52 € | 1 | 25 Days | 60.8 | 156.8 | 4 | 8 | 8 | 0.5 | true | true | true |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Depth(mm) | 34 |
---|---|---|---|---|---|
Suitable for safety functions | false | Time delay at signal exchange(ms) | 0.2|0.2 | Voltage type of supply voltage | DC |
Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 | Number of HW-interfaces RS-232 | 0 |
Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 | Number of HW-interfaces serial TTY | 0 |
Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 | Number of HW-interfaces other | 0 |
With optical interface | false | Type of voltage (input voltage) | DC | Supporting protocol for TCP/IP | false |
Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | false | Supporting protocol for CAN | false |
Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false | Supporting protocol for MODBUS | false |
Supporting protocol for Data-Highway | false | Supporting protocol for DeviceNet | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | Type of digital output | Other | Type of electric connection | Screw connection |
Rail mounting possible | false | Explosion safety category for gas | None | Explosion safety category for dust | None |
System accessory | true | Appendant operation agent (Ex ia) | false | Appendant operation agent (Ex ib) | false |
Degree of protection (IP) | IP69K | Supporting protocol for SERCOS | false | Supporting protocol for INTERBUS-Safety | false |
Category according to EN 954-1 | None | Number of interfaces PROFINET | 0 | Number of HW-interfaces Wireless | 0 |
Front build in possible | false | Rack-assembly possible | false | Wall mounting/direct mounting | true |
Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false | IO link master | false |
Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false | Supporting protocol for EtherNet/IP | false |
Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false | Supporting protocol for PROFINET IO | false |
Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false | Supply voltage AC 50 Hz(V) | 0|0 |
Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 20.4|28.8 | Permitted voltage at output(V) | 20.4|28.8 |
Permitted voltage at input(V) | 20.4|28.8 | Type of output voltage | DC | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is SWD Block module I / O module IP69K, part number EU6E-SWD-8DD.
You can find the detail information about specifications and dimensions on part number EU6E-SWD-8DD.
Configure
Basic Attributes
Type
Width(mm)
Height(mm)
Input current at signal 1(mA)
Number of digital inputs
Number of digital outputs
Output current(A)
Short-circuit protection, outputs available
Digital inputs configurable
Digital outputs configurable
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EU6E-SWD-4D4D-2 |
EU6E-SWD-4XD-1 |
EU6E-SWD-4XD-2 |
EU6E-SWD-8DX |
EU6E-SWD-8XD-1 |
EU8E-SWD-16DD |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Input current at signal 1 (mA) | Number of digital inputs | Number of digital outputs | Output current (A) | Short-circuit protection, outputs available | Digital inputs configurable | Digital outputs configurable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
516.48 € | 1 | 23 Days | 60.8 | 156.8 | 4 | 4 | 4 | 2 | true | false | false | |||
300.01 € | 1 | 64 Days | 60.8 | 156.8 | 0 | 0 | 4 | 0.5 | true | false | false | |||
324.02 € | 1 | 54 Days | 60.8 | 156.8 | 0 | 0 | 4 | 2 | true | false | false | |||
367.57 € | 1 | 25 Days | 60.8 | 156.8 | 4 | 8 | 0 | 0 | false | false | false | |||
529.24 € | 1 | 5 Days | 60.8 | 156.8 | 0 | 0 | 8 | 0.5 | true | false | false | |||
878.97 € | 1 | 24 Days | 61.6 | 212.6 | 4 | 16 | 16 | 0.5 | true | true | true |