SWD T-Connector input module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EU1E-SWD-1DX

Part Number
EU1E-SWD-1DX
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

70.70 €

1 25 Days

Loading...

  1. 1

Basic information

Supporting protocol for AS-Interface Safety at Work false Fieldbus connection over separate bus coupler possible true Width(mm) 85.6
Height(mm) 56.9 Depth(mm) 20.1 Input current at signal 1(mA) 4
Suitable for safety functions false Number of digital inputs 1 Number of digital outputs 0
Time delay at signal exchange(ms) 0|0.2 Voltage type of supply voltage DC Supporting protocol for LON false
Number of HW-interfaces industrial Ethernet 0 Number of HW-interfaces RS-232 0 Number of HW-interfaces RS-422 0
Number of HW-interfaces RS-485 0 Number of HW-interfaces serial TTY 0 Number of HW-interfaces USB 0
Number of HW-interfaces parallel 0 Number of HW-interfaces other 0 With optical interface false
Type of voltage (input voltage) DC Supporting protocol for TCP/IP false Supporting protocol for ASI false
Supporting protocol for PROFIBUS false Supporting protocol for CAN false Supporting protocol for INTERBUS false
Supporting protocol for KNX false Supporting protocol for MODBUS false Supporting protocol for Data-Highway false
Supporting protocol for DeviceNet false Supporting protocol for SUCONET false Supporting protocol for other bus systems true
Output current(A) 0 Short-circuit protection, outputs available false Type of digital output None
Type of electric connection Screw connection Rail mounting possible true Explosion safety category for gas None
Explosion safety category for dust None System accessory true Appendant operation agent (Ex ia) false
Appendant operation agent (Ex ib) false Degree of protection (IP) IP69K Supporting protocol for SERCOS false
Supporting protocol for INTERBUS-Safety false Category according to EN 954-1 None Number of interfaces PROFINET 0
Number of HW-interfaces Wireless 0 Front build in possible false Rack-assembly possible false
Wall mounting/direct mounting true Radio standard Bluetooth false Radio standard WLAN 802.11 false
IO link master false Performance level acc. EN ISO 13849-1 None Supporting protocol for DeviceNet Safety false
Supporting protocol for EtherNet/IP false Supporting protocol for Foundation Fieldbus false Supporting protocol for PROFINET CBA false
Supporting protocol for PROFINET IO false Supporting protocol for PROFIsafe false Supporting protocol for SafetyBUS p false
Supply voltage AC 50 Hz(V) 0|0 Supply voltage AC 60 Hz(V) 0|0 Supply voltage DC(V) 0|28.8
Permitted voltage at output(V) 20.4|28.8 Permitted voltage at input(V) 20.4|28.8 Type of output voltage DC
Digital inputs configurable false Digital outputs configurable false Radio standard GPRS false
Radio standard GSM false Radio standard UMTS false SIL according to IEC 61508 None

This page is SWD T-Connector input module, part number EU1E-SWD-1DX.
You can find the detail information about specifications and dimensions on part number EU1E-SWD-1DX.

Tech Support