Manufacturer part number: XNE-8DI-24VDC-P
Brand: EATON
Price: 94.58 €
Delivery time: 3 Days
Width: 13 mm
Height: 129.5 mm
Depth: 74.5 mm
Number of digital inputs: 8
Supporting protocol for DeviceNet: false
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XNE-8DI-24VDC-P
Part Number
|
---|
XNE-8DI-24VDC-P |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Depth (mm) | Number of digital inputs | Supporting protocol for DeviceNet | Type of electric connection | |
---|---|---|---|---|---|---|---|---|---|---|---|
94.58 € | 1 | 3 Days | 13 | 129.5 | 74.5 | 8 | false | Screw-/spring clamp connection |
Loading...
Supporting protocol for AS-Interface Safety at Work | false | Fieldbus connection over separate bus coupler possible | true | Input current at signal 1(mA) | 2 |
---|---|---|---|---|---|
Suitable for safety functions | false | Number of digital outputs | 0 | Time delay at signal exchange(ms) | 0|0 |
Voltage type of supply voltage | DC | Supporting protocol for LON | false | Number of HW-interfaces industrial Ethernet | 0 |
Number of HW-interfaces RS-232 | 0 | Number of HW-interfaces RS-422 | 0 | Number of HW-interfaces RS-485 | 0 |
Number of HW-interfaces serial TTY | 0 | Number of HW-interfaces USB | 0 | Number of HW-interfaces parallel | 0 |
Number of HW-interfaces other | 1 | With optical interface | false | Type of voltage (input voltage) | DC |
Supporting protocol for TCP/IP | false | Supporting protocol for ASI | false | Supporting protocol for PROFIBUS | true |
Supporting protocol for CAN | true | Supporting protocol for INTERBUS | false | Supporting protocol for KNX | false |
Supporting protocol for MODBUS | false | Supporting protocol for Data-Highway | false | Supporting protocol for SUCONET | false |
Supporting protocol for other bus systems | true | Output current(A) | 0 | Short-circuit protection, outputs available | false |
Type of digital output | None | Rail mounting possible | true | Explosion safety category for gas | None |
Explosion safety category for dust | None | System accessory | true | Appendant operation agent (Ex ia) | false |
Appendant operation agent (Ex ib) | false | Degree of protection (IP) | IP20 | Supporting protocol for SERCOS | false |
Supporting protocol for INTERBUS-Safety | false | Category according to EN 954-1 | - | Number of interfaces PROFINET | 0 |
Number of HW-interfaces Wireless | 0 | Front build in possible | false | Rack-assembly possible | false |
Wall mounting/direct mounting | false | Radio standard Bluetooth | false | Radio standard WLAN 802.11 | false |
IO link master | false | Performance level acc. EN ISO 13849-1 | None | Supporting protocol for DeviceNet Safety | false |
Supporting protocol for EtherNet/IP | false | Supporting protocol for Foundation Fieldbus | false | Supporting protocol for PROFINET CBA | false |
Supporting protocol for PROFINET IO | false | Supporting protocol for PROFIsafe | false | Supporting protocol for SafetyBUS p | false |
Supply voltage AC 50 Hz(V) | 0|0 | Supply voltage AC 60 Hz(V) | 0|0 | Supply voltage DC(V) | 18|30 |
Permitted voltage at output(V) | 0|0 | Permitted voltage at input(V) | 30|30 | Type of output voltage | DC |
Digital inputs configurable | false | Digital outputs configurable | false | Radio standard GPRS | false |
Radio standard GSM | false | Radio standard UMTS | false | SIL according to IEC 61508 | None |
This page is Digital input card XI / ON, part number XNE-8DI-24VDC-P.
You can find the detail information about specifications and dimensions on part number XNE-8DI-24VDC-P.
Part Number |
---|
XN-4DI-24VDC-P |
XNE-16DI-24VDC-P |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Number of digital inputs | Supporting protocol for DeviceNet | Type of electric connection |
---|---|---|---|---|---|---|---|---|---|---|---|
52.74 € | 1 | 3 Days | 12.6 | 74.1 | 55.4 | 4 | true | Plug-in connection | |||
162.11 € | 1 | 3 Days | 13 | 161.5 | 74.5 | 16 | false | Screw-/spring clamp connection |