Manufacturer part number: D125-CI23
Brand: EATON
Price: 49.50 €
Delivery time: 3 Days
Width: 187.5 mm
Height: 250 mm
Depth: 25 mm
Suitable for outdoor set-up: true
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
D125-CI23
Colour | Other | RAL-number | 0 | With cable entry | false |
---|---|---|---|---|---|
Suitable for enclosure building width(mm) | 0 | Suitable for enclosure building depth(mm) | 0 | With de-aeration | false |
Material | Plastic | Surface finishing | Untreated | Suitable for roof planking | false |
Suitable for bottom planking | false |
This page is Cap, part number D125-CI23.
You can find the detail information about specifications and dimensions on part number D125-CI23.
Part Number |
---|
D125-CI23/T |
D125-CI43 |
D125-CI44 |
D150-CI23 |
D150-CI43 |
D150-CI44 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Depth (mm) | Suitable for outdoor set-up |
---|---|---|---|---|---|---|---|---|---|
114.09 € | 10 | 5 Days | 188 | 250 | 82 | true | |||
59.03 € | 5 | 3 Days | 375 | 250 | 25 | true | |||
92.60 € | 4 | 3 Days | 373 | 33 | 373 | true | |||
51.47 € | 4 | 3 Days | 250 | 187.5 | 50 | true | |||
65.44 € | 2 | 3 Days | 375 | 250 | 50 | true | |||
114.09 € | 2 | 3 Days | 373 | 58 | 373 | true |