Manufacturer part number: ZSD-BPKT/T/05
Brand: EATON
Price: 229.64 €
Delivery time: 28 Days
Height: 113 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSD-BPKT/T/05
Colour | Grey | Width(mm) | 91 | Model | Other |
---|---|---|---|---|---|
Depth(mm) | 77 | RAL-number | 7035 | Max. load capacity(kg) | 0 |
Suitable for enclosure building width(mm) | 0 | Suitable for enclosure building depth(mm) | 0 | Material | Plastic |
Suitable for enclosure building height(mm) | 0 |
This page is TSG-mounting package, part number ZSD-BPKT/T/05.
You can find the detail information about specifications and dimensions on part number ZSD-BPKT/T/05.
Part Number |
---|
ZSD-BPKT/T/00 |
ZSD-BPKT/T/07 |
ZSD-BPKT/T/08 |
ZSD-BPKT/T/13 |
ZSD-BPKT/T/23 |
ZSD-BPKT/T/24 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Height (mm) |
---|---|---|---|---|---|---|
109.84 € | 1 | 5 Days | 113 | |||
105.34 € | 1 | 3 Days | 113 | |||
90.70 € | 1 | 26 Days | 113 | |||
63.07 € | 1 | 5 Days | 133 | |||
47.42 € | 1 | 21 Days | 113 | |||
38.11 € | 1 | 24 Days | 113 |