Cross strut kit for enclosure (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STB4-CI

Part Number
STB4-CI
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.00 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 375 Model Other Material Plastic
Suitable for 19 inch mounting false Number of height units 0

This page is Cross strut kit for enclosure, part number STB4-CI.
You can find the detail information about specifications and dimensions on part number STB4-CI.

Tech Support