Impulse relay (Z-S7/W)

Impulse relay Z-S7/W

Product Details:

Manufacturer part number: Z-S7/W

Brand: EATON

Price: 54.61

Delivery time: 37 Days


Technical Data:

Function: Other

Width in number of modular spacings: 1

Control voltage 1: 8|8 V

Control voltage 2: 0|0 V

Type of control voltage 1: DC


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-S7/W

Part Number
Z-S7/W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Function Width in number of modular spacings Control voltage 1
(V)
Control voltage 2
(V)
Type of control voltage 1 Type of control voltage 2 Frequency control voltage 1
(Hz)
Frequency control voltage 2
(Hz)
Voltage type of supply voltage Supply voltage
(V)
Max. switching current (cos phi = 0.6)
(A)
Max. incandescent lamp load
(W)
Max. load fluorescent lamp
(VA)
Max. load fluorescent lamp (Duo circuit)
(VA)
Max. load fluorescent lamp (parallel compensated)
(VA)
Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact

54.61 €

2 37 Days Other18|80|0DCDC50|500|0AC250|25000000001

Loading...

  1. 1

Basic information

Mounting method DIN rail Built-in depth(mm) 60 Manual operation possible true
Rated switch current(A) 16

This page is Impulse relay, part number Z-S7/W.
You can find the detail information about specifications and dimensions on part number Z-S7/W.

Variation of this product

Part Number
Z-S110/2S2O
Z-S110/S
Z-S110/SO
Z-S7/WW
Z-S8/2S2O
Z-S8/S
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Function Width in number of modular spacings Control voltage 1
(V)
Control voltage 2
(V)
Type of control voltage 1 Type of control voltage 2 Frequency control voltage 1
(Hz)
Frequency control voltage 2
(Hz)
Voltage type of supply voltage Supply voltage
(V)
Max. switching current (cos phi = 0.6)
(A)
Max. incandescent lamp load
(W)
Max. load fluorescent lamp
(VA)
Max. load fluorescent lamp (Duo circuit)
(VA)
Max. load fluorescent lamp (parallel compensated)
(VA)
Number of contacts as normally closed contact Number of contacts as normally open contact Number of contacts as change-over contact

158.74 €

1 37 Days Mechanical switch2110|1100|0ACAC50|500|0AC24|415242024250025002500220

40.94 €

2 37 Days Mechanical switch1110|1100|0ACAC50|500|0AC24|240242024250025002500010

54.61 €

2 37 Days Mechanical switch1110|1100|0ACAC50|500|0AC24|240242024250025002500110

150.80 €

1 37 Days Other28|80|0DCDC50|500|0AC250|25000000002

158.74 €

1 37 Days Other28|80|0ACAC50|500|0AC240|41500000220

44.03 €

2 29 Days Other18|80|0ACAC50|500|0AC250|25000000010

Tech Support