DIN rail tower fixed

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BPZ-TF/2

Part Number
BPZ-TF/2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.41 €

1 7 Days

Loading...

  1. 1

Basic information

Colour Other Width(mm) 59 Model Mounting kit
Height(mm) 64 Depth(mm) 98 RAL-number 0
Max. load capacity(kg) 0 Suitable for enclosure building width(mm) 0 Suitable for enclosure building depth(mm) 0
Material Metal Suitable for enclosure building height(mm) 0

This page is DIN rail tower fixed, part number BPZ-TF/2.
You can find the detail information about specifications and dimensions on part number BPZ-TF/2.

Tech Support