Bottom plate (BBC-BT-NA)

Bottom plate BBC-BT-NA

Product Details:

Manufacturer part number: BBC-BT-NA

Brand: EATON

Price: 62.47

Delivery time: 4 Days


Technical Data:

Colour: -

Width: - mm

Model: -

Height: - mm

Depth: - mm


  • New Product

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BBC-BT-NA

Part Number
BBC-BT-NA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material Suitable for enclosure building height
(mm)

62.47 €

2 4 Days ------Bottom plate-----

Loading...

  1. 1

This page is Bottom plate, part number BBC-BT-NA.
You can find the detail information about specifications and dimensions on part number BBC-BT-NA.

Variation of this product

Part Number
AFP-10-CS
AFP-6-CS
XSPBAC0802
XSPBAC1202
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Width
(mm)
Model Height
(mm)
Depth
(mm)
RAL-number Type of accessory Max. load capacity
(kg)
Suitable for enclosure building width
(mm)
Suitable for enclosure building depth
(mm)
Material Suitable for enclosure building height
(mm)

33.20 €

1 35 Days Grey932Floor plate3.51727035-010000Metal0

20.45 €

1 17 Days Grey532Floor plate3.51727035-06000Metal0

31.30 €

1 9 Days Grey700Floor plate201107035-08000Metal0

42.29 €

1 11 Days Grey1100Floor plate201107035-012000Metal0

Tech Support