Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
XSPTC0606 |
XSPTC0608 |
XSPTC0806 |
XSPTC0808 |
XSPTC1006 |
XSPTC1206 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
78.74 € | 1 | 3 Days | 507 | 482 | 600 | 600 | |||
107.54 € | 1 | 5 Days | 507 | 682 | 600 | 800 | |||
99.56 € | 1 | 3 Days | 707 | 482 | 800 | 600 | |||
124.20 € | 1 | 5 Days | 707 | 682 | 800 | 800 | |||
116.20 € | 1 | 3 Days | 907 | 482 | 1000 | 600 | |||
135.18 € | 1 | 5 Days | 1107 | 482 | 1200 | 600 |
Loading...
Colour | Grey | Height(mm) | 15 | RAL-number | 7035 |
---|---|---|---|---|---|
With cable entry | false | With de-aeration | false | Material | Steel |
Suitable for outdoor set-up | false | Surface finishing | Powder coating | Suitable for roof planking | true |
Suitable for bottom planking | true |