Connection clip (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPS-ID

Part Number
LPS-ID
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.16 €

5 4 Days

Loading...

  1. 1

Basic information

Width(mm) 0 Height(mm) 0 Depth(mm) 0
Type of accessory Other Material Stainless steel

This page is Connection clip, part number LPS-ID.
You can find the detail information about specifications and dimensions on part number LPS-ID.

Tech Support