Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XDSFP-MC
Width(mm) | 15 | Height(mm) | 38 | Depth(mm) | 35 |
---|---|---|---|---|---|
Type of accessory | Mounting angle bracket | Material | Steel |
This page is Mounting angle, part number XDSFP-MC.
You can find the detail information about specifications and dimensions on part number XDSFP-MC.