Manufacturer part number: XAD0608
Brand: EATON
Price: 412.90 €
Delivery time: 37 Days
Width: 507 mm
Depth: 682 mm
Suitable for enclosure building width: 600 mm
Suitable for enclosure building depth: 800 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XAD0608
Part Number
|
---|
XAD0608 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Depth (mm) | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) | |
---|---|---|---|---|---|---|---|---|---|
412.90 € | 1 | 37 Days | 507 | 682 | 600 | 800 |
Loading...
Colour | Grey | Height(mm) | 75 | RAL-number | 7035 |
---|---|---|---|---|---|
With cable entry | false | With de-aeration | true | Material | Steel |
Suitable for outdoor set-up | false | Surface finishing | Powder coating | Suitable for roof planking | true |
Suitable for bottom planking | false |
This page is Rain protection roof, part number XAD0608.
You can find the detail information about specifications and dimensions on part number XAD0608.
Part Number |
---|
XAD0806 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Depth (mm) | Suitable for enclosure building width (mm) | Suitable for enclosure building depth (mm) |
---|---|---|---|---|---|---|---|---|---|
391.21 € | 1 | 8 Days | 707 | 482 | 800 | 600 |