Manufacturer part number: GA-44-S60-XNH1
Brand: EATON
Price: 21.40 €
Delivery time: 5 Days
Depth: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GA-44-S60-XNH1
Colour | Grey | Width(mm) | 375 | Model | Other |
---|---|---|---|---|---|
Height(mm) | 375 | RAL-number | 7035 | Max. load capacity(kg) | 0 |
Suitable for enclosure building width(mm) | 375 | Suitable for enclosure building depth(mm) | 200 | Material | Plastic |
Suitable for enclosure building height(mm) | 375 |
This page is Frontplate Ci44, part number GA-44-S60-XNH1.
You can find the detail information about specifications and dimensions on part number GA-44-S60-XNH1.
Part Number |
---|
GA-44-S60-XNH00/D02 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Depth (mm) |
---|---|---|---|---|---|---|
21.40 € | 1 | 3 Days | 20 |