Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STR50-ID
Width(mm) | 505 | Height(mm) | 25 | Depth(mm) | 16 |
---|---|---|---|---|---|
Type of accessory | Other | Material | Stainless steel |
This page is Support strut to base SS, part number STR50-ID.
You can find the detail information about specifications and dimensions on part number STR50-ID.